12.2 Operation
8x8 Unsigned Multiply Routine shows the instruction sequence for an 8x8 unsigned multiplication. Only one instruction is required when one of the arguments is already loaded in the WREG register.
8x8 Signed Multiply Routine shows the sequence to do an 8x8 signed multiplication. To account for the sign bits of the arguments, each argument’s Most Significant bit (MSb) is tested and the appropriate subtractions are done.
8x8 Unsigned Multiply Routine
MOVF ARG1, W ;
MULWF ARG2 ; ARG1 * ARG2 -> PRODH:PRODL
8x8 Signed Multiply Routine
MOVF ARG1, W
MULWF ARG2 ; ARG1 * ARG2 -> PRODH:PRODL
BTFSC ARG2, SB ; Test Sign Bit
SUBWF PRODH, F ; PRODH = PRODH - ARG1
MOVF ARG2, W
BTFSC ARG1, SB ; Test Sign Bit
SUBWF PRODH, F ; PRODH = PRODH - ARG2
Routine | Multiply Method | Program Memory (Words) | Cycles (Max) | Time | |||
---|---|---|---|---|---|---|---|
@ 64 MHz | @ 40 MHz | @ 10 MHz | @ 4 MHz | ||||
8x8 unsigned | Without hardware multiply | 13 | 69 | 4.3 μs | 6.9 μs | 27.6 μs | 69 μs |
Hardware multiply | 1 | 1 | 62.5 ns | 100 ns | 400 ns | 1 μs | |
8x8 signed | Without hardware multiply | 33 | 91 | 5.7 μs | 9.1 μs | 36.4 μs | 91 μs |
Hardware multiply | 6 | 6 | 375 ns | 600 ns | 2.4 μs | 6 μs | |
16x16 unsigned | Without hardware multiply | 21 | 242 | 15.1 μs | 24.2 μs | 96.8 μs | 242 μs |
Hardware multiply | 28 | 28 | 1.8 μs | 2.8 μs | 11.2 μs | 28 μs | |
16x16 signed | Without hardware multiply | 52 | 254 | 15.9 μs | 25.4 μs | 102.6 μs | 254 μs |
Hardware multiply | 35 | 40 | 2.5 μs | 4.0 μs | 16.0 μs | 40 μs |
16 x 16 Unsigned Multiply Routine shows the sequence to do a 16 x 16 unsigned multiplication. The equation below shows the algorithm that is used. The 32-bit result is stored in four registers (RES[3:0]).
16 x 16 Unsigned Multiplication Algorithm
16 x 16 Unsigned Multiply Routine
MOVF ARG1L, W
MULWF ARG2L ; ARG1L * ARG2L → PRODH:PRODL
MOVFF PRODH, RES1 ;
MOVFF PRODL, RES0 ;
;
MOVF ARG1H, W ;
MULWF ARG2H ; ARG1H * ARG2H → PRODH:PRODL
MOVFF PRODH, RES3 ;
MOVFF PRODL, RES2 ;
;
MOVF ARG1L, W
MULWF ARG2H ; ARG1L * ARG2H → PRODH:PRODL
MOVF PRODL, W ;
ADDWF RES1, F ; Add cross products
MOVF PRODH, W ;
ADDWFC RES2, F ;
CLRF WREG ;
ADDWFC RES3, F ;
;
MOVF ARG1H, W ;
MULWF ARG2L ; ARG1H * ARG2L → PRODH:PRODL
MOVF PRODL, W ;
ADDWF RES1, F ; Add cross products
MOVF PRODH, W ;
ADDWFC RES2, F ;
CLRF WREG ;
ADDWFC RES3, F ;
16 x 16 Signed Multiply Routine shows the sequence to do a 16 x 16 signed multiply. The equation below shows the algorithm used. The 32-bit result is stored in four registers (RES[3:0]). To account for the sign bits of the arguments, the MSb for each argument pair is tested and the appropriate subtractions are done.
16 x 16 Signed Multiplication Algorithm
16 x 16 Signed Multiply Routine
MOVF ARG1L, W
MULW ARG2L ; ARG1L * ARG2L → PRODH:PRODL
MOVF PRODH, RES1 ;
MOVFF PRODL, RES0 ;
;
MOVF ARG1H, W
MULWF ARG2H ; ARG1H * ARG2H → PRODH:PRODL
MOVFF PRODH, RES3 ;
MOVFF PRODL, RES2 ;
;
MOVF ARG1L, W
MULWF ARG2H ; ARG1L * ARG2H → PRODH:PRODL
MOVF PRODL, W ;
ADDWF RES1, F ; Add cross products
MOVF PRODH, W ;
ADDWFC RES2, F ;
CLRF WREG ;
ADDWFC RES3, F ;
;
MOVF ARG1H, W ;
MULWF ARG2L ; ARG1H * ARG2L → PRODH:PRODL
MOVF PRODL, W ;
ADDWF RES1, F ; Add cross products
MOVF PRODH, W ;
ADDWFC RES2, F ;
CLRF WREG ;
ADDWFC RES3, F ;
;
BTFSS ARG2H, 7 ; ARG2H:ARG2L neg?
BRA SIGN_ARG1 ; no, check ARG1
MOVF ARG1L, W ;
SUBWF RES2 ;
MOVF ARG1H, W ;
SUBWFB RES3
;
SIGN_ARG1:
BTFSS ARG1H, 7 ; ARG1H:ARG1L neg?
BRA CONT_CODE ; no, done
MOVF ARG2L, W ;
SUBWF RES2 ;
MOVF ARG2H, W ;
SUBWFB RES3
;
CONT_CODE:
: