29.2 FVR Stabilization Period
When the Fixed Voltage Reference module is enabled, it requires time for the reference and amplifier circuits to stabilize. Once the circuits stabilize and are ready for use, the FVRRDY bit of the FVRCON register will be set.
![](GUID-9791B6B1-BBD3-44CB-905A-61D5754500C2-low.png)
Note:
- Any peripheral requiring the FVR