7.4.6 PMD5
Name: | PMD5 |
Offset: | 0xE51 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UART5MD | UART4MD | UART3MD | UART2MD | UART1MD | MSSP2MD | MSSP1MD | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – UART5MD Disable EUSART5 bit
Value | Description |
---|---|
1 |
EUSART5 module disabled |
0 |
EUSART5 module enabled |
Bit 5 – UART4MD Disable EUSART4 bit
Value | Description |
---|---|
1 |
EUSART4 module disabled |
0 |
EUSART4 module enabled |
Bit 4 – UART3MD Disable EUSART3 bit
Value | Description |
---|---|
1 |
EUSART3 module disabled |
0 |
EUSART3 module enabled |
Bit 3 – UART2MD Disable EUSART2 bit
Value | Description |
---|---|
1 |
EUSART2 module disabled |
0 |
EUSART2 module enabled |
Bit 2 – UART1MD Disable EUSART1 bit
Value | Description |
---|---|
1 |
EUSART1 module disabled |
0 |
EUSART1 module enabled |
Bit 1 – MSSP2MD Disable MSSP2 bit
Value | Description |
---|---|
1 |
MSSP2 module disabled |
0 |
MSSP2 module enabled |
Bit 0 – MSSP1MD Disable MSSP1 bit
Value | Description |
---|---|
1 |
MSSP1 module disabled |
0 |
MSSP1 module enabled |