8.4 MCLR Reset
The MCLR is an
optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit of Configuration Word 2 and
the LVP bit of Configuration Word 4 (see the table below). The RMCLR bit in the PCON0 register will be set to ‘0
’ if an MCLR has
occurred.
MCLRE | LVP | MCLR |
---|---|---|
x |
1 |
Enabled |
1 |
0 |
Enabled |
0 |
0 |
Disabled |