23.2 ZCD Logic Output
The ZCD module includes a Status bit, which can be read to determine whether the current source or sink is active. The OUT bit is set when the current sink is active, and cleared when the current source is active. The OUT bit is affected by the polarity bit.
The OUT signal can also be used as input to other modules. This is controlled by the registers of the corresponding module. OUT can be used as follows:
- Gate source for TMR1/3/5/7
- Clock source for TMR2/4/6/8
- Reset source for TMR2/4/6/8