2.9.1.4 Standard Boot Configuration
The boot sequence is controlled using the Boot Configuration Packet, stored in the OTP User area and configured through the OTP Controller (refer to OTP Memory Controller (OTPC)).
The boot sequence is controlled using the Boot Configuration Packet, stored in the OTP User area and configured through the OTP Controller (refer to OTP Memory Controller (OTPC)).