6.4.7.14 ISC Interrupt Status Register

Name: ISC_INTSR
Offset: 0x34
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
   GFOVCCIRERRHDTOVDTODAOVVFPOV 
Access RRRRRR 
Reset 000000 
Bit 2322212019181716 
    RERR WERRID[1:0]WERR 
Access RRRR 
Reset 0000 
Bit 15141312111098 
   HISCLRHISDONE  LDONEDDONE 
Access RRRR 
Reset 0000 
Bit 76543210 
   DISSWRST  HDVD 
Access RRRR 
Reset 0000 

Bit 29 – GFOV FIFO Overflow Interrupt (relevant if MIPI interface is not selected) (cleared on read)

ValueDescription
0

No FIFO overflow detected since the last read of the Interrupt Status register.

1 A FIFO overflow has been detected.

Bit 28 – CCIRERR CCIR Decoder Error Interrupt (cleared on read)

ValueDescription
0

No CCIR CRC error detected since the last read of the Interrupt Status register.

1

A CCIR CRC error has been detected.

Bit 27 – HDTO Horizontal Synchronization Timeout Interrupt (cleared on read)

ValueDescription
0

A horizontal synchronization is detected.

1

No horizontal synchronization is detected.

Bit 26 – VDTO Vertical Synchronization Timeout Interrupt (cleared on read)

ValueDescription
0

A vertical synchronization is detected.

1

No vertical synchronization is detected.

Bit 25 – DAOV Data Overflow Interrupt (cleared on read)

ValueDescription
0

No data overflow error occurred since the last reset of the Interrupt Status register.

1

A data overflow occurred.

Bit 24 – VFPOV Vertical Front Porch Overflow Interrupt (cleared on read)

ValueDescription
0

No vertical front porch error occurred since the last read of the Interrupt Status register.

1

The vertical synchronization has been detected but the DMA channel is still busy.

Bit 20 – RERR Read Channel Error Interrupt (cleared on read)

ValueDescription
0

No read channel error since the last read of the Interrupt Status register.

1

A read channel error occurred when the ISC read the descriptor.

Bits 18:17 – WERRID[1:0] Write Channel Error Identifier (cleared on read)

ValueNameDescription
0 CH0

An error occurred for Channel 0 (RAW/RGB/Y)

1 CH1

An error occurred for Channel 1 (CbCr/Cb)

2 CH2

An error occurred for Channel 2 (Cr)

3 WB

Write back channel error

Bit 16 – WERR Write Channel Error Interrupt (cleared on read)

ValueDescription
0

No write channel error since the last read of the Interrupt Status register.

1

A write channel error occurred.

Bit 13 – HISCLR Histogram Clear Interrupt (cleared on read)

ValueDescription
0

No Histogram Clear Interrupt has been raised since the last read of the Interrupt Status register.

1

The Histogram Clear Interrupt has occurred.

Bit 12 – HISDONE Histogram Completed Interrupt (cleared on read)

ValueDescription
0

No Histogram Completed Interrupt has been raised since the last read of the Interrupt Status register.

1

The Histogram Completed Interrupt has occurred.

Bit 9 – LDONE DMA List Done Interrupt (cleared on read)

ValueDescription
0

No DMA List Done interrupt has occurred since the last read of the Interrupt Status register.

1

The DMA List Done interrupt has occurred.

Bit 8 – DDONE DMA Done Interrupt (cleared on read)

ValueDescription
0

No DMA Transfer Done interrupt has occurred since the last read of the Interrupt Status register.

1

The DMA Transfer Done interrupt has occurred.

Bit 5 – DIS Disable Completed Interrupt (cleared on read)

ValueDescription
0

The disable has not occurred since the last read of the Interrupt Status register.

1

The disable has completed.

Bit 4 – SWRST Software Reset Completed Interrupt (cleared on read)

ValueDescription
0

No software reset completion since the last read of the Interrupt Status register.

1

The software reset has completed.

Bit 1 – HD Horizontal Synchronization Detected Interrupt (cleared on read)

ValueDescription
0

No horizontal synchronization detection since the last read of the Interrupt Status register.

1

A horizontal synchronization has been detected.

Bit 0 – VD Vertical Synchronization Detected Interrupt (cleared on read)

ValueDescription
0

No vertical synchronization detection since the last read of the Interrupt Status register.

1

A vertical synchronization has been detected.