6.4.7.71 ISC DMA Control Register
This register can only be written if WPCREN is cleared in ISC_WPMR.
Name: | ISC_DCTRL |
Offset: | 0x520 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DONE | FIELD | WB | IE | DVIEW[1:0] | DE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DONE Descriptor Processing Status
Appears in the descriptor located in memory only if WB (Write Back) is set.
Value | Description |
---|---|
0 | Descriptor not processed yet. |
1 | Descriptor processed. |
Bit 6 – FIELD Value of Captured Frame Field Signal
Only relevant for interlaced content.
Appears in the descriptor located in memory only if WB (Write Back) is set.
Value | Description |
---|---|
0 | Field value is 0. |
1 | Field value is 1. |
Bit 5 – WB Write Back Operation Enable
Value | Description |
---|---|
0 | Write Back operation is skipped. |
1 | Write Back operation is performed. |
Bit 4 – IE Interrupt Enable
Value | Description |
---|---|
0 | DMA Done interrupt is generated. |
1 | DMA Done interrupt is not set. |
Bits 2:1 – DVIEW[1:0] Descriptor View
Value | Name | Description |
---|---|---|
0 | PACKED | Packed frame buffer (see ISC_DCTRL.DVIEW = 0) |
1 | SEMIPLANAR | Semi planar frame buffer (see ISC_DCTRL.DVIEW = 1) |
2 | PLANAR | Planar frame buffer (see ISC_DCTRL.DVIEW = 2) |
3 | – | Reserved |
Bit 0 – DE Descriptor Enable
Value | Description |
---|---|
0 | Descriptor disabled. |
1 | Descriptor enabled. |