4.16.17.19 PMC Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: | PMC_IMR |
Offset: | 0x006C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | MCKXRDY | PLL_INT | | |
Access | | | | | | R | W | | |
Reset | | | | | | 0 | 0 | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MCKMON | | XT32KERR | | | CFDEV | MOSCRCS | MOSCSELS | |
Access | R | | R | | | R | R | R | |
Reset | 0 | | 0 | | | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PCKRDY7 | PCKRDY6 | PCKRDY5 | PCKRDY4 | PCKRDY3 | PCKRDY2 | PCKRDY1 | PCKRDY0 | |
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | MCKRDY | | | MOSCXTS | |
Access | | | | | R | | | R | |
Reset | | | | | 0 | | | 0 | |
Bit 26 – MCKXRDY Main System Bus Clock x Ready Interrupt
Mask
Bit 25 – PLL_INT PLL Interrupt Mask
Bit 23 – MCKMON Main System Bus Clock 0 Monitor Error
Interrupt Mask
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Mask
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Mask
Bit 17 – MOSCRCS Main RC Status Interrupt Mask
Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Mask
Bits 8, 9, 10, 11, 12, 13, 14, 15 – PCKRDYx Programmable Clock Ready x Interrupt Mask
Bit 3 – MCKRDY Main System Bus Clock 0 Ready Interrupt
Mask
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Mask