4.16.17.17 PMC Interrupt Disable Register
This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name: | PMC_IDR |
Offset: | 0x0064 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | MCKXRDY | PLL_INT | | |
Access | | | | | | W | W | | |
Reset | | | | | | – | – | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MCKMON | | XT32KERR | | | CFDEV | MOSCRCS | MOSCSELS | |
Access | W | | W | | | W | W | W | |
Reset | – | | – | | | – | – | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PCKRDY7 | PCKRDY6 | PCKRDY5 | PCKRDY4 | PCKRDY3 | PCKRDY2 | PCKRDY1 | PCKRDY0 | |
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | MCKRDY | | | MOSCXTS | |
Access | | | | | W | | | W | |
Reset | | | | | – | | | – | |
Bit 26 – MCKXRDY Main System Bus Clock x Ready Interrupt
Disable
Bit 25 – PLL_INT PLL Interrupt Disable
Bit 23 – MCKMON Main System Bus Clock 0 Clock Monitor
Interrupt Disable
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Disable
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Disable
Bit 17 – MOSCRCS Main RC Status Interrupt Disable
Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Disable
Bits 8, 9, 10, 11, 12, 13, 14, 15 – PCKRDYx Programmable Clock Ready x Interrupt Disable
Bit 3 – MCKRDY Main System Bus Clock 0 Ready Interrupt
Disable
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Disable