4.16.17.14 PMC Main XTAL Frequency Register
Name: | PMC_XTALF |
Offset: | 0x0034 |
Reset: | (1) |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XTALF[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset |
Bits 2:0 – XTALF[2:0] Crystal Frequency
Value | Name | Description |
---|---|---|
0 | F16M | The main crystal frequency is 16 MHz. |
1 | – | Reserved |
2 | F20M | The main crystal frequency is 20 MHz. |
3 | F24M | The main crystal frequency is 24 MHz. |
4 | – | Reserved |
5 | F32M | The main crystal frequency is 32 MHz. |
6 | – | Reserved |
7 | – | Reserved |