4.16.17.16 PMC Interrupt Enable Register
This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: | PMC_IER |
Offset: | 0x0060 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | MCKXRDY | PLL_INT | | |
Access | | | | | | W | W | | |
Reset | | | | | | – | – | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| MCKMON | | XT32KERR | | | CFDEV | MOSCRCS | MOSCSELS | |
Access | W | | W | | | W | W | W | |
Reset | – | | – | | | – | – | – | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PCKRDY7 | PCKRDY6 | PCKRDY5 | PCKRDY4 | PCKRDY3 | PCKRDY2 | PCKRDY1 | PCKRDY0 | |
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | MCKRDY | | | MOSCXTS | |
Access | | | | | W | | | W | |
Reset | | | | | – | | | – | |
Bit 26 – MCKXRDY Main System Bus Clock x Ready Interrupt
Enable
Bit 25 – PLL_INT PLL Interrupt Enable
Bit 23 – MCKMON Main System Bus Clock 0 Clock Monitor
Interrupt Enable
Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Enable
Bit 18 – CFDEV Clock Failure Detector Event Interrupt Enable
Bit 17 – MOSCRCS Main RC Oscillator Status Interrupt Enable
Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Enable
Bits 8, 9, 10, 11, 12, 13, 14, 15 – PCKRDYx Programmable Clock Ready x Interrupt Enable
Bit 3 – MCKRDY Main System Bus Clock 0 Ready Interrupt
Enable
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Enable