6.4.6.19 Rounding, Limiting and Packing (RLP) Module

This module is used to round, limit and pack in the incoming pixel stream before the host DMA module. The RLP samples the sub420_data[39:0] 40-bit data bus and generates rlp_data[31:0] 32-bit data words with the associated validity signal rlp_valid.

Figure 6-57. RLP Block Diagram
ISC_RLP_CFGRLP_DATA SliceValue
DAT8rlp_data[31:8]0
rlp_data[7:0]sub420_data[11:4]
DAT9rlp_data[31:9]0
rlp_data[8:0]sub420_data[11:3]
DAT10rlp_data[31:10]0
rlp_data[9:0]sub420_data[11:2]
DAT11rlp_data[31:11]0
rlp_data[10:0]sub420_data[11:1]
DAT12rlp_data[31:12]0
rlp_data[11:0]sub420_data[11:0]
DATY8rlp_data[31:8]0
rlp_data[7:0]Y = rounded(sub420_data[29:22])
DATY10rlp_data[31:10]0
rlp_data[9:0]Y = sub420_data[29:20])
ARGB444rlp_data[31:16]0
rlp_data[15:12]A = alpha[7:4]
rlp_data[11:8]R = sub420_data[29:26]
rlp_data[7:4]G = sub420_data[19:16]
rlp_data[3:0]B = sub420_data[9:6]
ARGB555rlp_data[31:16]0
rlp_data[15]A = alpha[7]
rlp_data[14:10]R = sub420_data[29:25]
rlp_data[9:5]G = sub420_data[19:15]
rlp_data[4:0]B = sub420_data[9:5]
RGB565rlp_data[31:16]0
rlp_data[15:11]R = sub420_data[29:25]
rlp_data[10:5]G = sub420_data[19:14]
rlp_data[4:0]B = sub420_data[9:5]
RGB32rlp_data[31:24]A = alpha[7:0]
rlp_data[23:16]R = sub420_data[29:22]
rlp_data[15:8]G = sub420_data[19:12]
rlp_data[7:0]B = sub420_data[9:2]
YCbCr422, YCbCr420rlp_data[31:24]Y1 = round(sub420_data[39:32])
rlp_data[23:16]Y0 = round(sub420_data[29:22])
rlp_data[15:8]Cb = round(sub420_data[19:12])
rlp_data[7:0]Cr = round(sub420_data[9:2])
YCbCr422, YCbCr420rlp_data[31:24]Y1 = round_limit(sub420_data[39:32])
rlp_data[23:16]Y0 = round_limit(sub420_data[29,22])
rlp_data[15:8]Cb = round_limit(sub420_data[19,12])
rlp_data[7:0]Cr = round_limit(sub420_data[9:2])
Undefinedrlp_data[31:0]sub420_data[31:0]

The round_limit function provides a simple method to round and limit the range of both Luminance and Chrominance signals.

ISC_RLP_CFG8-bit Full Range8-bit Limited Range
Y0–25516–235
Cb0–25516–240
Cr0–25516–240