11.1.7.10 Image Sensor Controller (ISC)
Timings are provided in the following domains:
- 1.8V domain: VDDIO from 1.7V to 1.95V, DRV = 1, SR = 1
- 3.3V domain: VDDIO from 3.00V to 3.6V, DRV = 0, SR = 1
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
ISC1 | DATA setup time before PIXCLK rises | 1 | – | ns |
ISC2 | DATA hold time after PIXCLK rises | 0 | – | ns |
ISC3 | VSYNC/HSYNC/FIELD setup time before PIXCLK rises | 1 | – | ns |
ISC4 | VSYNC/HSYNC/FIELD hold time after PIXCLK rises | 0 | – | ns |
ISC5 | PIXCLK frequency | – | 100 | MHz |