11.1.7.1 Quad Serial Peripheral Interface (QSPI)
The following timings are given for the Serial Memory mode (QSPI_MR.SMM=1). In this mode, only SPI mode 0 is supported. Refer to Quad Serial Peripheral Interface (QSPI) for more details.
The following timings are given for the Serial Memory mode (QSPI_MR.SMM=1). In this mode, only SPI mode 0 is supported. Refer to Quad Serial Peripheral Interface (QSPI) for more details.