6.3.5.6.2 RGB666

Data type is set to 0x23.

Table 6-31. RGB666 Mapping for RGB36MAP=0
DEMUX_DATA SliceRGB666 18-bit Data Mapping
demux_data[39:18]0
demux_data[17:12]R1[5:0]
demux_data[11:6]G1[5:0]
demux_data[5:0]B1[5:0]
Table 6-32. RGB666 Mapping for RGB36MAP=1
DEMUX_DATA SliceRGB666 18-bit Data Mapping
demux_data[39:36]0
demux_data[35:24]{R[5:0], R[5:0]}
demux_data[23:12]{G[5:0], G[5:0]}
demux_data[11:0]{B[5:0], B[5:0]}
Table 6-33. RGB666 Recommended Memory Storage
Addrreceive_buffer[31:24]receive_buffer[23:16]receive_buffer[15:8]receive_buffer[7:0]
Pixel IDR2G2[5:0B2[5:0]R1[5:0]G1[5:0]B1[5:0]
0x00f1f0e5e4e3e2e1e0d5d4d3d2d1d0c5c4c3c2c1c0b5b4b3b2b1b0a5a4a3a2a1a0
Pixel IDG4B4[5:0]R3[5:0]G3[5:0]B3[5:0]R2
0x04k3k2k1k0j5j4j3j2j1j0i5i4i3i2i1i0h5h4h3h2h1h0g5g4g3g2g1g0f5f4f3f2
Pixel IDB6[5:0]R5[5:0]G5[5:0]B5[5:0]R4[5:0]G4
0x08p5p4p3p2p1p0o5o4o3o2o1o0n5n4n3n2n1n0m5m4m3m2m1m0l5l4l3l2l1l0k5k4