3.2.20.26 PMECC Error Location Interrupt Enable Register

Name: HSMC_ELIER
Offset: 0x514
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DONE 
Access W 
Reset – 

Bit 0 – DONE Computation Terminated Interrupt Enable

ValueDescription
0

No effect.

1

Enables the interrupt.