3.2.20.31 PMECC Error Location SIGMAx Register

Name: HSMC_SIGMAx
Offset: 0x052C + (x-1)*0x04 [x=1..32]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SIGMA[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 SIGMA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – SIGMA[13:0] Coefficient of degree x in the SIGMA polynomial

SIGMA belongs to the finite field GF(213) when the sector size is set to 512 bytes.

SIGMA belongs to the finite field GF(214) when the sector size is set to 1024 bytes.