3.2.20.13 PMECC Control Register

Name: HSMC_PMECCTRL
Offset: 0x084
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   DISABLEENABLE USERDATARST 
Access WWWWW 
Reset ––––– 

Bit 5 – DISABLE PMECC Disable

ValueDescription
0 No effect.
1 Disables the PMECC controller.

Bit 4 – ENABLE PMECC Enable

ValueDescription
0 No effect.
1 Enables the PMECC controller.

Bit 2 – USER Start a User Mode Phase

ValueDescription
0 No effect.
1 The PMECC controller enters a User mode phase.

Bit 1 – DATA Start a Data Phase

ValueDescription
0 No effect.
1 The PMECC controller enters a Data phase.

Bit 0 – RST Reset the PMECC Module

ValueDescription
0 No effect.
1 Resets the PMECC controller.