3.2.20.37 Mode Register

This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.

Name: HSMC_MODEx
Offset: 0x0710 + x*0x14 [x=0..3]
Reset: 0x10000003
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
    TDF_MODETDF_CYCLES[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    DBW   BAT 
Access R/WR/W 
Reset 00 
Bit 76543210 
   EXNW_MODE[1:0]  WRITE_MODEREAD_MODE 
Access R/WR/WR/WR/W 
Reset 0011 

Bit 20 – TDF_MODE TDF Optimization

ValueDescription
0 TDF optimization disabled. The number of TDF Wait states is inserted before the next access begins.
1 TDF optimization enabled. The number of TDF Wait states is optimized using the setup period of the next read/write access.

Bits 19:16 – TDF_CYCLES[3:0] Data Float Time

This field gives the integer number of clock cycles required by the external device to release the data after the rising edge of the read controlling signal. The SMC always provide one full cycle of bus turnaround after the TDF_CYCLES period. The external bus cannot be used by another chip select during TDF_CYCLES + 1 cycles. From 0 up to 15 TDF_CYCLES can be set.

Bit 12 – DBW Data Bus Width

ValueNameDescription
0 BIT_8 8-bit bus
1 BIT_16 16-bit bus

Bit 8 – BAT Byte Access Type

This field is used only if DBW defines a 16-bit data bus.

ValueNameDescription
0 BYTE_SELECT
Byte select access type:
  • Write operation is controlled using NCS, NWE, NBS0, NBS1.
  • Read operation is controlled using NCS, NRD, NBS0, NBS1.
1 BYTE_WRITE
Byte write access type:
  • Write operation is controlled using NCS, NWR0, NWR1.
  • Read operation is controlled using NCS and NRD.

Bits 5:4 – EXNW_MODE[1:0] NWAIT Mode

The NWAIT signal is used to extend the current read or write signal. It is only taken into account during the pulse phase Read and Write controlling signal. When the use of NWAIT is enabled, at least one cycle hold duration must be programmed for the read and write controlling signal.

ValueNameDescription
0 DISABLED Disabled—The NWAIT input signal is ignored on the corresponding Chip Select.
1 – Reserved
2 FROZEN Frozen Mode—If asserted, the NWAIT signal freezes the current read or write cycle. After deassertion, the read/write cycle is resumed from the point where it was stopped.
3 READY Ready Mode—The NWAIT signal indicates the availability of the external device at the end of the pulse of the controlling read or write signal, to complete the access. If high, the access normally completes. If low, the access is extended until NWAIT returns high.

Bit 1 – WRITE_MODE Selection of the Control Signal for Write Operation

ValueNameDescription
0 NCS_CTRL The Write operation is controller by the NCS signal.
1 NWE_CTRL The Write operation is controlled by the NWE signal

Bit 0 – READ_MODE Selection of the Control Signal for Read Operation

ValueNameDescription
0 NCS_CTRL The Read operation is controlled by the NCS signal.
1 NRD_CTRL The Read operation is controlled by the NRD signal.