3.2.20.38 Off Chip Memory Scrambling Register

Name: HSMC_OCMS
Offset: 0x7A0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       SRSESMSE 
Access R/WR/W 
Reset 00 

Bit 1 – SRSE NFC Internal SRAM Scrambling Enable

ValueDescription
0

Disable Scrambling for NFC internal SRAM access.

1

Enable Scrambling for NFC internal SRAM access. (OCMS bit must be cleared in the corresponding HSMC_TIMINGSx register.)

Bit 0 – SMSE Static Memory Controller Scrambling Enable

ValueDescription
0

Disable “Off Chip” Scrambling for SMC access.

1

Enable “Off Chip” Scrambling for SMC access. (If OCMS bit is set in the corresponding HSMC_TIMINGSx register.)