4.12.8 UTMI0 Configuration Register

Name: SFR_UTMI0Rx
Offset: 0x2040 + x*0x04 [x=0..2]
Reset: 0x029AD818 (SFR_UTMI0R0) or 0x009AD818 (SFR_UTMI0R1/R2)
Property: Read/Write

Bit 3130292827262524 
       VBUSTXPREEMPAMPTUNE[1] 
Access R/WR/W 
Reset  
Bit 2322212019181716 
 TXPREEMPAMPTUNE[0]        
Access R/W 
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     COMMONONN    
Access R/W 
Reset  

Bit 25 – VBUS VBUS Valid Indicator

ValueDescription
0 The VBUS signal is not valid, and the pull-up resistor on D+ is disabled.
1 The VBUS signal is valid, and the pull-up resistor on D+ is enabled.

Bits 24:23 – TXPREEMPAMPTUNE[1:0] HS Transmitter Pre-Emphasis Current Control

Controls the amount of current sourced to HSS#_DP and HSS#_DM after a J-to-K or K-to-J transition. The HS Transmitter preemphasis current is defined in terms of unit amounts. One unit amount is approximately 600 µA and is defined as 1X pre-emphasis current.

ValueName
00 HS Transmitter pre-emphasis is disabled (default).
01 HS Transmitter pre-emphasis circuit sources 1x pre-emphasis current (recommended).
10 HS Transmitter pre-emphasis circuit sources 2x pre-emphasis current.
11 HS Transmitter pre-emphasis circuit sources 3x pre-emphasis current.

Bit 3 – COMMONONN Common Block Power-Down Control

ValueDescription
0 PLL blocks remain powered.
1 PLL blocks are powered down.