4.12 Register Summary

OffsetNameBit Pos.76543210
0x00SFR_OHCIICR31:24        
23:16        
15:8     SUSPEND2SUSPEND1SUSPEND0
7:0      APPSTARTARIE
0x04SFR_OHCIISR31:24        
23:16        
15:8        
7:0     RIS2RIS1RIS0

0x08

...

0xE3

Reserved         
0xE4SFR_WPMR31:24WPKEY[23:16]
23:16WPKEY[15:8]
15:8WPKEY[7:0]
7:0       WPEN
0xE8SFR_WPSR31:24        
23:16WPSRC[15:8]
15:8WPSRC[7:0]
7:0       WPVS

0xEC

...

0x201F

Reserved         
0x2020SFR_EHCIOHCI31:24        
23:16        
15:8        
7:0       EHCICLK

0x2024

...

0x202B

Reserved         
0x202CSFR_UDDRC31:24        
23:16        
15:8        
7:0       DIS_DECERR
0x2030SFR_CAN_SRAM_SEL31:24        
23:16        
15:8        
7:0  UPPER_CAN5UPPER_CAN4UPPER_CAN3UPPER_CAN2UPPER_CAN1UPPER_CAN0

0x2034

...

0x203F

Reserved         
0x2040SFR_UTMI0R031:24      VBUSTXPREEMPAMPTUNE[1]
23:16TXPREEMPAMPTUNE[0]       
15:8        
7:0    COMMONONN   
0x2044SFR_UTMI0R131:24      VBUSTXPREEMPAMPTUNE[1]
23:16TXPREEMPAMPTUNE[0]       
15:8        
7:0    COMMONONN   
0x2048SFR_UTMI0R231:24      VBUSTXPREEMPAMPTUNE[1]
23:16TXPREEMPAMPTUNE[0]       
15:8        
7:0    COMMONONN