4.12.5 EHCIOHCI Register

Name: SFR_EHCIOHCI
Offset: 0x2020
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        EHCICLK 
Access R/W 
Reset 0 

Bit 0 – EHCICLK EHCI Clock Mode

ValueDescription
0 FREECLK of Port A is used to drive the EHCI clock.
1 PHYCLK of Port A is used to drive the EHCI clock.