4.12.1 OHCI Interrupt Configuration Register

Name: SFR_OHCIICR
Offset: 0x00
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      SUSPEND2SUSPEND1SUSPEND0 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
       APPSTARTARIE 
Access R/WR/W 
Reset 00 

Bits 8, 9, 10 – SUSPENDx USB PORT x

ValueDescription
0

Suspends controlled by EHCI-OCHI.

1

Forces the suspend for PORTx.

Bit 1 – APPSTART Reserved

Must write ‘0’.

Bit 0 – ARIE OHCI Asynchronous Resume Interrupt Enable

ValueDescription
0 Interrupt is disabled.
1 Interrupt is enabled.