1.10.3 Safety and IEC 60730 Features
| Peripheral | Component | Fault/Error/Feature |
|---|---|---|
| PMC | Clock | CPU clock monitoring - Overclocking detection |
| 32.768 kHz crystal oscillator frequency
monitoring - Abnormal frequency deviation | ||
| Main crystal oscillator - Crystal failure detection | ||
| PIOC | I/O Periphery | Programmable configuration lock (active until next VDDCORE reset) to protect against further software modifications (intentional or unintentional) |
| Digital I/O - Plausibility check | ||
| ADCC | Analog I/O and ADC converter - Plausibility check | |
| ICM (SHA) | Memory and Internal Data Path | All internal and external memories such as SMC, DDR, internal SRAM and QSPI |
| NAND Flash Controller ECC | Nonvolatile memory - Mutiple error detection (2 to 32) | |
| System Controller | Supply Monitor | Power supplies - VDDCPU, VDDCORE, VBAT abnormal levels |
| WDT, RSTC | Watchdog | Watchdog can be fed by an internal always on
clock - Program counter stuck at faults. |
| Watchdog configuration can be locked
(write-protected until next reset) - Errant writes (Programming errors, errors introduced by system or hardware failures) | ||
| Watchdog overflow generates a system reset | ||
| Cortex MMU | Memory Management Unit | Cortex-A7 Memory Management Unit |
| MATRIX, SYSC, ACC, PMC, PIO, SMC, SSC, I2SMCC, FLEXCOM, QSPI, TC, PDMC, ADC,ASRC, EIC, PWM, PIT64B, SPDIFRX, SPDIFTX, TZAESB, TZAESBASC, UHPHS | Peripherals | Configuration, Interrupt Enable/Disable,
Control registers can be independently write-protected - Errant writes (Programming errors, errors introduced by system or hardware failures) |
| AES, TDES, SHA, PIT64B | Peripherals | Embedded integrity checker with reports in status registers. |
| AES, TDES | Peripherals | Immediate clear of keys in case of tamper
detection. Immediate stop of processing in case of tamper detection |
| PWM, PIO | PWM | Fault inputs can be configured to put the PWM
outputs in Safe mode - Programming errors, errors introduced by system or hardware failures |
| PIO controller can lock the PWM I/O - Programming errors, errors introduced by system or hardware failures | ||
| Fault inputs can be external (IO) or internal
(ADC, TIMER, ACC, etc.) - Programming errors, errors introduced by system or hardware failures |