1.10.2 Design for Security
The SAMA7G5 embeds peripherals with security features to prevent counterfeiting, to secure external communication, and to authenticate the system.
The table below provides the list of peripherals and an overview of their security function. For more information, see the sections relevant to each peripheral.