| 1 | 2 | C1, C3 | 1.0 µF | CAP, CER, 1.0 µF, 20%, X5R, 0402, 6.3V | Panasonic | ECJ-0EB0J105M |
| 2 | 7 | C2, C4, C5, C6, C8, C11, C12 | 0.1 µF | CAP, CER, 0.1 µF, 10%, X5R, 0402, 10V | AVX | 0402ZD104KAT2A |
| 3 | 1 | C10 | 4.7 µF | CAP, CER, 4.7 µF, 4V, 20%, X5R, 0402 | Murata | GRM155R60G475ME47D |
| 4 | 2 | C17, C32 | 1 pF | CAP, CER, 1 pF, 50V, NP0, 0201 | Murata | GRM0335C1H1R0CA01D |
| 5 | 2 | C15, C16 | 10 pF | CAP, CER, 10PF, 50V, 1%, NP0, 0402 | Murata | GRM1555C1H100FA01D |
| 6 | 2 | C23, C24 | 1.8 pF | CAP, CER, 1.8 pF, 50V, NP0, 0201 | Murata | GRM0335C1H1R8CA01D |
| 7 | 1 | R2 | 1.2 pF | CAP, CER, 1.2PF, 50V, NP0, 0201 | Murata | GRM0335C1H1R2CA01D |
| 8 | — | C21, C22, C33, R3 | DNI | — | — | — |
| 9 | 1 | C7 | 1.0 µF | CAP, CER, 1 µF, 4V, 20%, X6S, 0201 | Murata | GRM033C80G105MEA2D |
| 10 | 3 | FB1, FB2, FB3 | BLM15AG121SN1 | FERRITE, 120Ω @100 MHz, 0402 | Murata | BLM15AG121SN1 |
| 11 | 1 | FB4 | BLM03AG121SN1D | FERRITE BEAD, 120Ω, 200 MA, 0201 | Murata | BLM03AG121SN1D |
| 12 | 1 | L1 | 2.2 µH | POWER INDUCTOR, 2.2 µH, 20%, 750 mA, 0.3Ω, 0603 | Murata | LQM18PN2R2MFRL |
| 13 | 1 | L5 | 15 nH | INDUCTOR, 15 nH, 300 MA, 0402 | Murata | LQG15HS15NJ02D |
| 15 | 2 | L8, L9 | 3.3 nH | INDUCTOR, 3.3+/-0.2 nH, 750 MA, 0201 | Murata | LQP03TN3N3C02D |
| 16 | 10 | R5, R6, R8, R11, R13, R16, R17, R18, L2, L3 | 0R | RESISTOR, Thick Film, 0Ω, 0201 | Panasonic | ERJ-1GN0R00C |
| 17 | 1 | R21 | 1 Mohm | RESISTOR, Thick Film, 1 MΩ, 0402 | Yageo | RC0100FR-071ML |
| 18 | 4 | TP1, TP2, TP3, TP4 | Test point | — | — | — |
| 19 | 1 | U1 | ATWINC1500B-MU-T | IC, WiFi, 40QFN | Microchip | ATWINC1510B-MU-T |
| 20 | 1 | Y1 | 26.000 MHz | CRYSTAL, 26 MHz, 10 pF, SMD | Abracon | ABM10-26.000MHZ-D30-T3 |
| 21 | 1 | E1 | Antenna | 2.4 GHz Antenna | — | — |