9.2.1 CoAP
Documentation describing steps to test and develop the CoAP application examples on the Thread. The CoAP application examples are solutions that can be tested using more than one WBZ351 Curiosity Board. Thread CoAP application examples are provided here to help understand the usage of CoAP on the Thread stack. The provided examples demonstrate both client and server usage of CoAP on the Thread stack.