9.2.1.1 Thread CoAP MCC Component Overview

The Thread CoAP MCC component facilitates the user to select the device role in the CoAP communication based on RESTful architecture. The Thread CoAP MCC component in MPLAB Code Configurator is dependent on the Thread Stack MCC component, which is activated when the CoAP MCC component is selected.
Table 9-1. Table 6-1. Thread CoAP MCC Component Dependencies
Dependency ComponentDependency TypeDescription
Thread Stack(Thread SDK Driver)MandatoryCoAP which is an application layer protocol requires a networking middle-ware like open thread stack.