1.1.6.2.1 Initialization Function
I2SCx_Initialize Function
void I2SCx_Initialize (void);
Summary
Initializes I2SCx module of the device
Description
This function initializes I2SCx module of the device with the values configured in MHC GUI. Once the peripheral is initialized, transfer APIs can be used to transfer the data.
Preconditions
MHC GUI should be configured with the right values.
Returns
None.
Remarks
This function must be called only once and before any other I2SC function is called.
Example
I2SC0_Initialize();
C
void I2SCx_Initialize();