1.1.6.2.2 Transaction Function
I2SCx_LRCLK_Get Function
uint32_t I2SCx_LRCLK_Get(void);
Summary
Get the level of the I2S LRCLK (left/right clock) signal
Description
This function returns the state of the I2S LRCLK (left/right clock) signal. In the case where this signal is generated from a codec or other external source, this allows the caller to synchronize itself to the LRCLK signal.
Preconditions
None.
Returns
State of the LRCLK pin for the I2SCx module -- 1 if high, 0 if low
Remarks
None.
Example
I2SC1_LRCLK_Get();
C
uint32_t I2SCx_LRCLK_Get();