1.1.2.6.5 DRV_AK4954_MicSet Function

void DRV_AK4954_IntMic12Set

Summary

This function sets up the codec for the internal or the AK4954 Mic1 or Mic2 input.

Description

This function sets up the codec.

Preconditions

The DRV_AK4954_Initialize routine must have been called for the specified AK4954 driver instance.

DRV_AK4954_Open must have been called to obtain a valid opened device handle.

Parameters

ParametersDescription
handleA valid open-instance handle, returned from the driver's open routine
micInputInternal vs External mic input

Returns

None

Remarks

None.

C

void DRV_AK4954_MicSet(DRV_HANDLE handle, DRV_AK4954_MIC micInput);