1.1.2.6.8 DRV_AK4954_MuteOn Function

void DRV_AK4954_MuteOn(DRV_HANDLE handle);

Summary

This function allows AK4954 output for soft mute on.

Description

This function Enables AK4954 output for soft mute.

Preconditions

The DRV_AK4954_Initialize routine must have been called for the specified AK4954 driver instance.

DRV_AK4954_Open must have been called to obtain a valid opened device handle.

Parameters

ParametersDescription
handleA valid open-instance handle, returned from the driver's open routine

Returns

None.

Remarks

None.

Example

_\/\/ myAppObj is an application specific object._

MY_APP_OBJ myAppObj;

uint8_t mybuffer[MY_BUFFER_SIZE]; DRV_BUFFER_HANDLE bufferHandle;

_\/\/ myAK4954Handle is the handle returned \/\/ by the DRV_AK4954_Open function._

DRV_AK4954_MuteOn(myAK4954Handle); _\/\/AK4954 output soft muted_

C

void DRV_AK4954_MuteOn(DRV_HANDLE handle);