1.1.3.8.8 DRV_GENERICCODEC_COUNT Macro
Number of valid Generic Codec driver index
Description
Generic Codec Driver Module Count
This constant identifies the maximum number of Generic Codec Driver instances that should be defined by the application. Defining more instances than this constant will waste RAM memory space.
This constant can also be used by the application to identify the number of Generic Codec instances on this microcontroller.
Remarks
This value is part-specific.
C
#define DRV_GENERICCODEC_COUNT