1.1.3.8.9 DRV_GENERICCODEC_INDEX_0 Macro
Generic Codec driver index definitions
Description
Driver Generic Codec Module Index
These constants provide Generic Codec driver index definition.
Remarks
These constants should be used in place of hard-coded numeric literals. These values should be passed into the DRV_GENERICCODEC_Initialize and DRV_GENERICCODEC_Open routines to identify the driver instance in use.
C
#define DRV_GENERICCODEC_INDEX_0 0