1.1.3.8.7 DRV_GENERICCODEC_BUFFER_HANDLE_INVALID Macro
Definition of an invalid buffer handle.
Description
Generic Codec Driver Invalid Buffer Handle
This is the definition of an invalid buffer handle. An invalid buffer handle is returned by DRV_GENERICCODEC_BufferAddWrite() and the DRV_GENERICCODEC_BufferAddRead() function if the buffer add request was not successful.
Remarks
None.
C
#define DRV_GENERICCODEC_BUFFER_HANDLE_INVALID ((DRV_GENERICCODEC_BUFFER_HANDLE)(-1))