1.1.4.6.1 DRV_WM8904_MuteOff Function
void DRV_WM8904_MuteOff(DRV_HANDLE handle)Summary
This function disables WM8904 output for soft mute.
Description
This function disables WM8904 output for soft mute.
Preconditions
The DRV_WM8904_Initialize routine must have been called for the specified WM8904 driver instance.
DRV_WM8904_Open must have been called to obtain a valid opened device handle.
Parameters
| Parameters | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine |
Returns
None.
Remarks
None.
Example
_// myAppObj is an application specific object._ MY_APP_OBJ myAppObj; uint8_t mybuffer[MY_BUFFER_SIZE]; DRV_BUFFER_HANDLE bufferHandle; _// myWM8904Handle is the handle returned // by the DRV_WM8904_Open function._ DRV_WM8904_MuteOff(myWM8904Handle); _//WM8904 output soft mute disabled_
C
void DRV_WM8904_MuteOff(DRV_HANDLE handle);