1.1.2.6.6 DRV_AK4954_MonoStereoMicSet Function
void DRV_AK4954_MonoStereoMicSet(DRV_HANDLE handle);Summary
This function sets up the codec for the Mono or Stereo microphone mode.
Description
This function sets up the codec for the Mono or Stereo microphone mode.
Preconditions
The DRV_AK4954_Initialize routine must have been called for the specified AK4954 driver instance.
DRV_AK4954_Open must have been called to obtain a valid opened device handle.
Parameters
| Parameters | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine |
Returns
None
Remarks
None.
C
void DRV_AK4954_MonoStereoMicSet(DRV_HANDLE handle, DRV_AK4954_MONO_STEREO_MIC mono_stereo_mic);