2.2 LVDS Application
Note: Some LVDS structures have an internal 100Ω resistor on the input and
do not need additional components. AC blocking capacitors can be used if the DC levels are
incompatible.
One of the most important considerations is terminating the Output and Complementary Outputs equally. An unused output should not be left unterminated, and if it one of the two outputs is left open, it will result in excessive jitter on both. PC board layout must take this and 50Ω impedance matching into account. Load matching and power supply noise are the main contributors to jitter related problems.
Note: Some input structures may not have an internal 100Ω resistor on the
input and will need an external 100Ω resistor for impedance matching. Also, the input may have
an internal DC bias which may not be compatible with LVDS levels, AC blocking capacitors can
be used.