Introduction
The SAM9X60 SIP integrates the ARM926EJ-S™ Arm® Thumb® processor-based SAM9X60 MPU with up to 1-Gbit DDR2-SDRAM or 64-Mbit SDR-SDRAM in a single package.
By combining the SAM9X60 with DDR2/SDR-SDRAM in a single package, PCB routing complexity, area and number of layers are reduced in the majority of cases. This makes board design easier and more robust by facilitating design for EMI, ESD and signal integrity.
DDR2-SDRAM memory sizes and package options available:
- 512-Mbit and 1-Gbit DDR2-SDRAM, TFBGA233
SDR-SDRAM memory sizes and package options available:
- 64-Mbit SDRAM, TFBGA196
While the smallest option targets applications with a small OS or bare metal, the larger options are suitable for applications using Linux®.