Jump to main content
1.1 Atmel JTAGICE3 Features
- Fully compatible with Atmel Studio
- Supports programming and debugging of
all Atmel AVR UC3 32-bit microcontrollers
- Supports programming and debugging of
all 8-bit AVR XMEGA devices
- Supports programming and debugging of
all 8-bit Atmel megaAVR and tinyAVR devices with OCD
- Supports programming and debugging of
all SAM ARM Cortex-M based microcontrollers
- Target operating voltage range of 1.65V
to 5.5V
- Draws less than 3mA from target VTref
during operation
- Supports JTAG clock frequencies from
32kHz to 15MHz
- Supports PDI clock frequencies from
32kHz to 10MHz
- Supports debugWIRE baud rates from
4kbit/s to 0.5Mbit/s
- Supports aWire baud rates from 7.5kbit/s
to 7.5Mbit/s
- Supports SPI clock frequencies from 8kHz
to 1.875MHz
- Supports UPDI baud rates from up to
750kbit/s
- Supports SWD clock frequencies from
32kHz to 2MHz
- USB 2.0 high-speed host interface
- ITM serial trace capture at up to
1MB/s
- Supports 10-pin 50-mil JTAG connector,
as well as 10-pin 100mil JTAG, 6-pin 50-mil SPI, and 6-pin 100-mil SPI interfaces using
adapters