Jump to main content
JTAGICE3
Search
Home
3
Connecting the Atmel JTAGICE3
Introduction
1
Features
2
Getting Started with the Atmel JTAGICE3
3
Connecting the Atmel JTAGICE3
3.1
Connecting to a JTAG Target
3.2
Connecting to an aWire Target
3.3
Connecting to a PDI Target
3.4
Connecting to a debugWIRE Target
3.5
Connecting to an SPI Target
3.6
Connecting to an SWD Target
3.7
Connecting to a UPDI Target
3.8
Using the Atmel JTAGICE3 with Atmel STK500
3.9
Using the Atmel JTAGICE3 with Atmel STK600
4
On-chip Debugging
5
Hardware Description
6
Software Integration
7
Command Line Utility
8
Advanced Debugging Techniques
9
Firmware Upgrade
10
Release History and Known Issues
11
Product Compliance
12
Revision History
Legal Disclaimer
3 Connecting the Atmel JTAGICE3