14.5.1 Labeling and User Information Requirements
The label on the final product which contains the ATWILC3000-MR110CA and ATWILC3000-MR110UA module must follow KC marking requirements. The integrator of the module should refer to the labeling requirements for Korea available on the Korea Communications Commission (KCC) website.
For the ATWILC3000-MR110CA module, due to a limited module size, the KC mark and ID are displayed in the data sheet and/or packaging and cannot be displayed on the module label. The final product requires the KC mark and certificate number of the module: |
|