14.8 Other Regulatory Information
- For information about other countries' jurisdictions, refer to Worldwide Regulatory Compliance Listing for ATWILC3000-MR110CA or www.microchip.com/wwwproducts/en/ATWILC3000 (available under Documents > Certifications).
- If other regulatory jurisdiction certification is required by the customer or the customer needs to recertify the module for other reasons, contact Microchip for the required utilities and documentation