11.2 Host Interface - SDIO
Note: Adding test points for module pins 8,
9, 10, 11, 16 and 17 in the design is recommended.
The following table provides SDIO reference Bill of Material details for the ATWILC3000-MR110xA module with SDIO as the host interface.
| Item | Quantity | Reference | Value | Description | Manufacturer | Part Number | Footprint |
|---|---|---|---|---|---|---|---|
| 1 | 1 | U1 | ATWILC3000-MR110xA | Wi-Fi®/Bluetooth®/BLE Combo Module | Microchip Technology Inc.® | ATWILC3000-MR110xA | Custom |
| 2 | 1 | U3 | ASH7KW-32.768kHZ-L-T | Oscillator, 32.768 kHz, +0/-175 ppm, 1.2V to 5.5V, -40°C to +85°C, 3.2x1.5 mm | Abracon® Corporation | ASH7KW-32.768kHZ-L-T | OSCCC320X150X100-4N |
| 3 | 13 | R2-R14 | 0 | RESISTOR, Thick Film, 0 Ω, 0201 | Panasonic | ERJ-1GN0R00C | RS0201 |