4.6.3 Interfacing with NAND Flash
This Static Memory Controller (SMC) is capable of handling several types of external memory and peripheral devices, such as SRAM, PSRAM, PROM, EPROM, EEPROM, LCD module, NOR Flash and NAND Flash.
The SMC generates the signals that control the access to external memory devices or peripheral devices.
The SMC embeds a NAND Flash Controller (NFC). The NFC can handle automatic transfers, sending the commands and address cycles to the NAND Flash and transferring the contents of the page (for read and write) to the NFC SRAM. It minimizes the CPU overhead.
The SMC includes programmable hardware error correcting code with one-bit error correction capability and supports two-bit error detection.
In order to improve the overall system performance, the DATA phase of the transfer can be DMA-assisted.