6.2.6 Power Pins Description

Table 6-5. Power Pins Description
Pin No. Pin NamePower RailTypeDescription
1, 5, 6, 8, 9, 11, 14, 31, 40, 44, 45, 46, 47, 48, 49, 50, 51, 52, 53, 54, 55, 74, 82, 85, 90, 93, 94, 95, 121, 125, 126, 129, 133, 141, 142, 144, 128, 149, 155, 158, 160, 179, 181, 183, 184, 188GNDGNDGNDGround
159VDDANAVDDANAIAnalog Voltage Input
143VDDBUVDDBUIBackup Voltage Input
161VDDFUSEVDDFUSEIVDDFUSE Voltage Input
73VDDISCVDDISCIVDDISC Voltage Input
2, 3, 4VDD_MAINVDD_MAINIMain Input Voltage
12, 13VDD_3V3VDD_3V3O3.3V Voltage Output
180VLDO2VLDO2OVLDO2 Output Voltage
150VDDSDHCVDDSDHCIVDDSDHC Input Voltage
185, 186VDD_DDRVDD_DDRO1.8V Output Voltage