6.2.3 PIOC Pin Description

Table 6-3. PIOC Pin Description
Pad No. Power RailI/O TypePrimaryAlternatePIO PeripheralReset State (1)Note
SignalDirSignalDirFuncSignalDirIO Set
15VDD_3V3GPIOPC0I/O – –CFLEXCOM0_IO4O1PIO, I, PU, STNote (4)
FISI_D6I3
18VDD_3V3GPIOPC1I/O – –CCANTX0O1PIO, I, PU, STNote (4)
DSPI1_SPCKI/O1
EI2SCK0I/O1
FISI_D7I3
17VDD_3V3GPIOPC2I/O – –CCANRX0I/O1PIO, I, PU, STNote (4)
DSPI1_MOSII/O1
EI2SMCK0O1
FISI_D8I3
16VDD_3V3GPIOPC3I/O – –CTIOA1I/O1PIO, I, PU, STNote (4)
DSPI1_MISOI/O1
EI2SWS0I/O1
FISI_D9I3
19VDD_3V3GPIOPC4I/O – –CTIOB1I/O1PIO, I, PU, STNote (4)
DSPI1_NPCS0I/O1
EI2SDI0I1
FISI_PCKI3
20VDD_3V3GPIOPC5I/O – –CTCLK1I1PIO, I, PU, STNote (4)
DSPI1_NPCS1O1
EI2SDO0O1
FISI_VSYNCI3
176VDD_3V3GPIOPC6I/O – –DSPI1_NPCS2O1PIO, I, PU, STNote (4)
FISI_HSYNCI3
177VDD_3V3GPIO_CLKPC7I/O – –DSPI1_NPCS3O1PIO, I, PU, STNote (4)
FISI_MCKO3
69VDDISCGPIOPC9I/O – –AFIQI3PIO, I, PU, STNote (3)
CISI_D0I1
DTIOA4I/O2
60VDDISCGPIOPC10I/O – –ALCDDAT2O2PIO, I, PU, STNote (3)
CISI_D1I1
DTIOB4I/O2
ECANTX0O2
68VDDISCGPIOPC11I/O – –ALCDDAT3O2PIO, I, PU, STNote (3)
CISI_D2I1
DTCLK4I2
ECANRX0I2
FA0/NBS0O2
67VDDISCGPIOPC12I/O – –ALCDDAT4O2PIO, I, PU, STNote (3)
CISI_D3I1
DURXD3I1
ETK0I/O2
FA1O2
64VDDISCGPIOPC13I/O – –ALCDDAT5O2PIO, I, PU, STNote (3)
CISI_D4I1
DUTXD3O1
ETF0I/O2
FA2O2
62VDDISCGPIOPC14I/O – –ALCDDAT6O2PIO, I, PU, STNote (3)
CISI_D5I1
ETD0O2
FA3O2
71VDDISCGPIOPC15I/O – –ALCDDAT7O2PIO, I, PU, STNote (3)
CISI_D6I1
ERD0I2
FA4O2
57VDDISCGPIOPC16I/O – –ALCDDAT10O2PIO, I, PU, STNote (3)
CISI_D7I1
ERK0I/O2
FA5O2
72VDDISCGPIOPC17I/O – –ALCDDAT11O2PIO, I, PU, STNote (3)
CISI_D8I1
ERF0I/O2
FA6O2
56VDDISCGPIOPC18I/O – –ALCDDAT12O2PIO, I, PU, STNote (3)
CISI_D9I1
EFLEXCOM3_IO2I/O2
FA7O2
70VDDISCGPIOPC19I/O – –ALCDDAT13O2PIO, I, PU, STNote (3)
CISI_D10I1
EFLEXCOM3_IO1I/O2
FA8O2
58VDDISCGPIOPC20I/O – –ALCDDAT14O2PIO, I, PU, STNote (3)
CISI_D11I1
EFLEXCOM3_IO0I/O2
FA9O2
63VDDISCGPIOPC21I/O – –ALCDDAT15O2PIO, I, PU, STNote (3)
CISI_PCKI1
EFLEXCOM3_IO3O2
FA10O2
65VDDISCGPIOPC22I/O – –ALCDDAT18O2PIO, I, PU, STNote (3)
CISI_VSYNCI1
EFLEXCOM3_IO4O2
FA11O2
59VDDISCGPIOPC23I/O – –ALCDDAT19O2PIO, I, PU, STNote (3)
CISI_HSYNCI1
FA12O2
66VDDISCGPIO_CLKPC24I/O – –ALCDDAT20O2PIO, I, PU, STNote (3)
CISI_MCKO1
FA13O2
61VDDISCGPIOPC25I/O – –ALCDDAT21O2PIO, I, PU, STNote (3)
CISI_FIELDI1
FA14O2
37VDD_3V3GPIOPC26I/O – –ALCDDAT22O2PIO, I, PU, STNote (3)
DCANTX1O1
FA15O2
35VDD_3V3GPIOPC27I/O – –ALCDDAT23O2PIO, I, PU, STNote (3)
CPCK1O2
DCANRX1I/O1
FA16O2
39VDD_3V3GPIOPC28I/O – –ALCDPWMO2PIO, I, PU, STNote (3)
BFLEXCOM4_IO0I/O1
CPCK2O1
FA17O2
38VDD_3V3GPIOPC29I/O – –ALCDDISPO2PIO, I, PU, ST
BFLEXCOM4_IO1I/O1
FA18O2
34VDD_3V3GPIOPC30I/O – –ALCDVSYNCO2PIO, I, PU, ST
BFLEXCOM4_IO2I/O1
FA19O2
36VDD_3V3GPIOPC31I/O – –ALCDHSYNCO2PIO, I, PU, ST
BFLEXCOM4_IO3O1
CURXD3I2
FA20O2
Note:
  1. Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
  2. Fixed feature due to the WLSOM1 internal connection.
  3. Limited feature compared to SAMA5D2 due to the WLSOM1 internal use of specific functionality, for example, QSPI, GMAC.
  4. Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the WLSOM1, for example, GMAC, ISC, FLEXCOM, etc.