6.2.2 PIOB Pin Description

Table 6-2. PIOB Pin Description
Pad No. Power RailI/O TypePrimaryAlternatePIO PeripheralReset State(1)Note
SignalDirSignalDirFuncSignalDirIO Set
81VDD_3V3GPIOPB0I/O – –CSPI0_MOSII/O2PIO, I, PU, STNote (4)
DPWMH1O1
80VDD_3V3GPIOPB1I/O – –CSPI0_SPCKI/O2PIO, I, PU, STNote (4)
DPWML1O1
FCLASSD_R0O1
79VDD_3V3GPIOPB2I/O – –DPWMFI0I1PIO, I, PU, STNote (4)
FCLASSD_R1O1
78VDD_3V3GPIOPB3I/O – –AURXD4I1PIO, I, PU, STNote (4)
CIRQI3
DPWMEXTRG0I1
FCLASSD_R2O1
77VDD_3V3GPIOPB4I/O – –AUTXD4O1PIO, I, PU, STNote (4)
CFIQI4
FCLASSD_R3O1
96VDD_3V3GPIO_QSPIPB5I/O – –ATCLK2I1PIO, I, PU, STNote (3) Note (4)
CPWMH2O1
DQSPI1_SCKO2
102VDD_3V3GPIOPB6I/O – –ATIOA2I/O1PIO, I, PU, STNote (3) Note (4)
CPWML2O1
DQSPI1_CSO2
98VDD_3V3GPIO_IOPB7I/O – –ATIOB2I/O1PIO, I, PU, STNote (3) Note (4)
CPWMH3O1
DQSPI1_IO0I/O2
99VDD_3V3GPIO_IOPB8I/O – –ATCLK3I1PIO, I, PU, STNote (3) Note (4)
CPWML3O1
DQSPI1_IO1I/O2
100VDD_3V3GPIO_IOPB9I/O – –ATIOA3I/O1PIO, I, PU, STNote (3) Note (4)
CPWMFI1I1
DQSPI1_IO2I/O2
97VDD_3V3GPIO_IOPB10I/O – –ATIOB3I/O1PIO, I, PU, STNote (3) Note (4)
CPWMEXTRG1I1
DQSPI1_IO3I/O2
92VDD_3V3GPIOPB11I/O – –CURXD3I3PIO, I, PU, STNote (4)
DPDMIC_DAT0I/O2
91VDD_3V3GPIOPB12I/O – –CUTXD3O3PIO, I, PU, STNote (4)
DPDMIC_CLK0O2
29VDD_3V3GPIOPB26I/O – –CURXD0I1PIO, I, PU, STNote (4)
DPDMIC_DAT0I/O1
FISI_D0I3
25VDD_3V3GPIOPB27I/O – –CUTXD0O1PIO, I, PU, STNote (4)
DPDMIC_CLK0O1
FISI_D1I3
28VDD_3V3GPIOPB28I/O – –CFLEXCOM0_IO0I/O1PIO, I, PU, STNote (4)
DTIOA5I/O2
FISI_D2I3
27VDD_3V3GPIOPB29I/O – –CFLEXCOM0_IO1I/O1PIO, I, PU, STNote (4)
DTIOB5I/O2
FISI_D3I3
30VDD_3V3GPIOPB30I/O – –CFLEXCOM0_IO2I/O1PIO, I, PU, STNote (4)
DTCLK5I2
FISI_D4I3
26VDD_3V3GPIOPB31I/O – –CFLEXCOM0_IO3O1PIO, I, PU, STNote (4)
FISI_D5I3
Note:
  1. Signal = ‘PIO’ if GPIO; Dir = Direction; PU = Pull-up; PD = Pull-down; HiZ = High impedance; ST = Schmitt Trigger
  2. Fixed feature due to the WLSOM1 internal connection.
  3. Limited feature compared to SAMA5D2 due to the WLSOM1 internal use of specific functionality, for example, QSPI, GMAC.
  4. Limited feature compared to SAMA5D2 due to the use of a part of the functionality for other features in the WLSOM1, for example, GMAC, ISC, FLEXCOM, etc.